HUBBELL CANADA
Image of CEXT422MFL15 2.0 Extender Cables, 422 Family, Male/Female Connection, 15' Length

2.0 Extender Cables, 422 Family, Male/Female Connection, 15' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CEXT422MFL15

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 422 Family, Male/Female Connection, 15' Length

  • CONNEXION 2.0 Extender Cable
  • 422 Wiring Configuration
  • Male (power "IN") / Female (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

422 Family, Male/Female Connection

General

Application

For Use in Raised Access Floors

Application - For Use On

Raised Access

Catalog Number

CEXT422MFL15

Color

Construction

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Access Floor

Type

2.0 Extender Cable

UPC

783585526379

Dimensions

Length

180 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Access Floor