
Brand: Hubbell Wiring Device-Kellems
Catalog ID: ZB332C3W1PIN
Zone distribution Boxes are the core of the Connexion 2.0 system. They serve as the main interface between the conventionally connected electrical system and the labor saving Connexion 2.0 system. With a large array of knock outs, they can accept most conduit sizes when run from the circuit breaker panel. They also accept labor saving Homerun cables as part of the Connexion 2.0 system. With depth of 3 inches, the zone boxes will fit in almost any raised flooring system. Custom configurations are also available. Contact Hubbell Wiring Systems for ordering information.
Standard Product
Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Catalog Number
ZB332C3W1PIN
Color
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Series
Zone Distribution
UPC
783585526119
Dimensions
3.8 in x 3.8 in x 2.6 in
Height
2.6 in
Length
3.8 in
Width
3.8 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus