
Brand: Hubbell Wiring Device-Kellems
Catalog ID: ZB111C1W4TC
Zone distribution Boxes are the core of the Connexion 2.0 system. They serve as the main interface between the conventionally connected electrical system and the labor saving Connexion 2.0 system. With a large array of knock outs, they can accept most conduit sizes when run from the circuit breaker panel. They also accept labor saving Homerun cables as part of the Connexion 2.0 system. With depth of 3 inches, the zone boxes will fit in almost any raised flooring system. Custom configurations are also available. Contact Hubbell Wiring Systems for ordering information.
Standard Product
Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Catalog Number
ZB111C1W4TC
Color
Construction
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Type
Connection Whip
UPC
783585526225
Dimensions
12.5 in x 12.5 in x 3 in
Height
3 in
Length
12.5 in
Width
12.5 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus