HUBBELL CANADA
Image of 2940 2-1/2 in. EMT Compression Connector, Uninsulated

2-1/2 in. EMT Compression Connector, Uninsulated

Brand: Raco

Catalog ID: 2940

2-1/2 in. EMT Compression Connector, Uninsulated

Bond EMT conduit to a box or enclosure with RACO® compression connectors. Provides concrete-tight connections. Offered in either insulated or noninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2940

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Connectors

Insulation Type

Uninsulated

Material

Steel

UPC

050169029404

Dimensions

Dimensions

3.813 in x 3.426 in x 3.426 in

Height

3.426 in

Length

3.813 in

Trade Size

2-1/2 in

Weight

1.768 lb

Width

3.426 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

900