HUBBELL CANADA
Image of 1310 2-1/2 in. EMT or Rigid/IMC 1-Hole Strap

2-1/2 in. EMT or Rigid/IMC 1-Hole Strap

Brand: Raco

Catalog ID: 1310

2-1/2 in. EMT or Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1310

Conduit Type

Rigid/IMC

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Straps/Clampbacks

Material

Malleable Iron

UPC

050169013106

Dimensions

Dimensions

5.375 in x 1.313 in x 3.031 in

Height

3.031 in

Length

5.375 in

Trade Size

2-1/2 in

Weight

0.744 lb

Width

1.313 in

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3780