HUBBELL CANADA
Image of 2150 2-1/2 in. EMT or Rigid/IMC Set-Screw Coupling
Clearance

2-1/2 in. EMT or Rigid/IMC Set-Screw Coupling

OR

Brand: Raco

Catalog ID: 2150

2-1/2 in. EMT or Rigid/IMC Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

2150

Conduit Type

EMT

EU RoHS Indicator

Yes

Fitting Type

Couplings

Item Type

Material

Steel

UPC

050169021507

Dimensions

Dimensions

4.094 in x 3.142 in x 3.142 in

Height

3.142 in

Length

4.094 in

Trade Size

2-1/2 in

Weight

1.431 lb

Width

3.142 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1000