HUBBELL CANADA
Image of 3520-3 2-1/2 in. Liquidtight Straight Connector, Insulated with Ground Lug

2-1/2 in. Liquidtight Straight Connector, Insulated with Ground Lug

Brand: Raco

Catalog ID: 3520-3

2-1/2 in. Liquidtight Straight Connector, Insulated with Ground Lug

  • Malleable iron construction ensures mechanical protection
  • All metallic components are zinc electroplated for added corrosion protection
  • Insulated with ground lug
  • Patented split gland-ring assures a perfect seal, preventing pullouts
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3520-3

Conduit Type

Liquidtight

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel/Malleable Iron

UPC

050169352038

Dimensions

Dimensions

3.313 in x 3.625 in x 3.625 in

Height

3.625 in

Length

3.313 in

Trade Size

2-1/2 in

Weight

3.355 lb

Width

3.625 in

Electrical Ratings

Grounding Wire Capacity Maximum

#1/0 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

432