HUBBELL CANADA
Image of 1126 2-1/2 in. Rigid/IMC Bushing, Insulated

2-1/2 in. Rigid/IMC Bushing, Insulated

Brand: Raco

Catalog ID: 1126

2-1/2 in. Rigid/IMC Bushing, Insulated

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in. through 4 in.
Conduit

General

Catalog Number

1126

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169011263

Dimensions

Dimensions

0.938 in x 3.281 in x 3.281 in

Height

3.281 in

Length

0.938 in

Trade Size

2-1/2 in

Weight

0.378 lb

Width

3.281 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4950