HUBBELL CANADA
Image of 1830 2-1/2 in. Rigid/IMC Compression Coupling

2-1/2 in. Rigid/IMC Compression Coupling

Brand: Raco

Catalog ID: 1830

2-1/2 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.

  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1830

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel/Malleable Iron

UPC

050169018309

Dimensions

Dimensions

5.75 in x 3.938 in x 3.938 in

Height

3.938 in

Length

5.75 in

Trade Size

2-1/2 in

Weight

2.528 lb

Width

3.938 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

560