
Brand: Raco
Catalog ID: 6208
Accessory Type
Catalog Number
6208
Color
EU RoHS Indicator
Contact Manufacturer
Material
6208
Thread Type
Fine
Type
Accessories
UPC
050169062081
Dimensions
2.12 in x 2.12 in x 0.16 in
Height
0.16 in
Length
2.12 in
Weight
0.173 lb
Width
2.12 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
14400