

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PWFBMP2RC
#12 AWG Wire
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
PWFBMP2RC
Color
Cover Shape
Rectangle; Round
Mounting Method
Mounts to Box
Mounting Type
Product Family
SystemOne
Type
Plate With Devices
UPC
783585695068
Length
5.01 in
Weight
0.3 lb
Width
2.04 in
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Carton Quantity
20