HUBBELL CANADA
Image of PWFBMPCR20GRYTR 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRYTR with 18" Stranded Wire

2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRYTR with 18" Stranded Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PWFBMPCR20GRYTR

Concrete, Access, Wood Concrete, Access, Wood Floorboxes, Recessed, 2, 4, & 6-Gang Series, Pre-Wired Device Plate, CR20GRYTR with 18" Stranded Wire

Pre-wired recessed floorbox subplate included factory installed tamper resistant receptacle and wire leads.

  • Plate for Use in SystemOne 2, 4 & 6-Gang Recessed Floorboxes
  • Device Plate with Pre-wired NEMA 5-20 Tamper Resistant Duplex Receptacle
  • 8" Stranded Wire Leads
  • Single screw subplate mounting reduces installation time.

CR20GRYTRP2 with Stranded Wire

General

Application

For Use in Recessed Floor Box

Application - For Use On

Concrete; Raised Access; Wood

Catalog Number

PWFBMPCR20GRYTR

Color

Steel Plate Gray Receptacle

Construction

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Steel Plate, Composite Receptacle

Mounting Method

Mounts to Box

Mounting Type

(1) Screw Mount

Number Of Outlets

1-Duplex

Size

2-Gang;4-Gang;6-Gang;10-Gang

Style

  • Floor Boxes
  • In Floor
  • Sub-Plates

Type

Plate With Devices

UPC

783585459561

Dimensions

Length

5.01 in

Length Metric

127.25 mm

Size

2-Gang;4-Gang;6-Gang;10-Gang

Width

2.04 in

WidthMetric

51.82 mm

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Number Of Outlets

1-Duplex

Logistics

Carton Quantity

15

Pallet Quantity

1350