HUBBELL CANADA
Image of ATS-00690 2.4/5 GHz 6/8 dBi Direct Connect Patch Antenna w/RPSMA

2.4/5 GHz 6/8 dBi Direct Connect Patch Antenna w/RPSMA

Brand: AccelTex Solutions

Catalog ID: ATS-00690

ATS-00690 (former catalog number ATS-DCP-245-68-1RPSP-IC). The AccelTex Solutions 1-Element patch antenna is a perfect compliment to any enterprise-class AP to achieve desired coverage in your indoor or outdoor space. The antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna connects directly to the AP.

  • Single-element patch antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Connects directly to enterprise-class APs for indoor or outdoor use

General

Antenna Gain

6/8 dBi

Antenna Type

Patch

Application

Carpeted Space, Indoor Wi-Fi

Beamwidth - Horizontal

70°/60°

Beamwidth - Vertical

90°/60°

Catalog Number

ATS-00690

Compatibility

  • Arista C-230E
  • Aruba/HP AP-504
  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Mist AP32e
  • Mist AP43e

Indoor/Outdoor

Indoor / Outdoor

Input Power - Max

50W

Installation Type

Direct Connect to Radio

Number of Leads

1

Operating Temperature

-40 to 65 °C

Polarization

Vertical

Protection Type

DC Ground

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620434858

Dimensions

Dimensions

3.25 in x 3 in x 2 in

Height

2 in

Length

3.25 in

Width

3 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Input Power - Max

50W

Voltage Ratio

< 2.0:1

Operational

Compatibility

  • Arista C-230E
  • Aruba/HP AP-504
  • Aruba/HP AP-514
  • Aruba/HP AP-518
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Aruba/HP AP-734
  • Cisco IW9165E
  • Mist AP32e
  • Mist AP43e

Indoor/Outdoor

Indoor / Outdoor

Operating Temperature

-40 to 65 °C

Configuration

Antenna Type

Patch

Number of Leads

1