HUBBELL CANADA
Image of 2GAFBFFCVRALU 2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Aluminum Powder Paint Finish

2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Aluminum Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 2GAFBFFCVRALU

Raised Access or Wooden Floors, Recessed, 2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Aluminum Powder Paint Finish

  • Surface Style Cover
  • (1) 2" Conduit Hub and (1) ¾" Conduit Hub
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Furniture Feed Cover; 2" Hub & 1" Hub w/ 3/4" Reducer

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

2GAFBFFCVRALU

Color

Aluminum Powder Coat

Construction

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Size

2-Gang

Type

Furniture Feed Access Floor Box Cover

Type of Use

Carpet/ Surface, Furniture Feed

Typical Application

Carpet/ Surface, Furniture Feed

UPC

783585526928

Dimensions

Length

15 in

Size

2-Gang

Width

8.75 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Mounting Method

Mounts to Box

Number of Gang(s)

2-Gang