HUBBELL CANADA
2-Gang hinged adjustable mud ring for 4" sq. boxes
Image of 769HAMR 2-Gang hinged adjustable mud ring for 4" sq. boxes
Image of 769HAMR 2-Gang hinged adjustable mud ring for 4" sq. boxes
play
RACO Hinged Adjustable Mud Rings
play
RACO: Hinged Adjustable Mud Rings
+2
Image of 769HAMR 2-Gang hinged adjustable mud ring for 4" sq. boxes

2-Gang hinged adjustable mud ring for 4" sq. boxes

Brand: Raco

Catalog ID: 769HAMR

2-Gang hinged adjustable mud ring for 4" sq. boxes

  • 1/2" to 1-3/8" adjustability range
  • Available for 4" square, 4-11/16" square boxes
  • 1-Gang and 2-Gang versions
  • Hindged design allows easy and quick access to install conduit connectors and wiring
  • Adjustment screws are clearly visible and accessible even after device is installed
  • Unique design allows for mud ring to be opened in the field
  • Design allows 2-Gang cover to be installed without removing box screws
  • For use with 2-1/8" deep boxes
  • UL Listed

General

Catalog Number

769HAMR

Product Type

Cover

Size

4 in

UPC

050169996034

Dimensions

Size

4 in

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2625