HUBBELL CANADA
Image of 696 2-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Sixteen Concentric KO’s

2-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Sixteen Concentric KO’s

Brand: Raco

Catalog ID: 696

2-Gang Masonry Box, Nongangable, 3-1/2 in. Deep, Sixteen Concentric KO’s

  • Rugged welded design does not fall apart during construction.
  • Available from one to six gang configurations in both 2-1/2" and 3-1/2" depths.
  • Rectangular shape fits square cuts in block.
  • Large volume design allows for additional work room inside the box.
  • Standard 1/2" and 3/4" concentric knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #971 fits all 2-1/2" or 3-1/2" depths.
  • Standard wall plates can be used.
  • Supplied with sixteen 1/2 and 3/4 in. concentric knockouts
  • Welded steel construction
  • Standard device spacing with tapped 6-32 holes for devices
  • 45 cu. in. capacity
  • For 6, 8, and 10 in. block walls

General

Bracket Type

No Bracket

Catalog Number

696

Color

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Gangable

Knockouts

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169006962

Wiring System

Conduit

Dimensions

Cubic Capacity

45 cu.in

Depth

3.5 in

Height

3.75 in

Weight

1.184 lb

Width

3.781 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Knockouts

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1125