
Brand: Raco
Catalog ID: 6293
Application
Carpet
Catalog Number
6293
Color
Cover Shape
Rectangle
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
6293
Number of Gang(s)
2-Gang
Size
2-Gang
Type
Flanges
UPC
050169062937
Dimensions
8.13 in x 6 in x 0.47 in
Height
0.47 in
Length
8.13 in
Size
2-Gang
Weight
1.51 lb
Width
6 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
2-Gang
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1750