
Brand: Hubbell Wiring Device-Kellems
Catalog ID: B2482
Semi Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs
Application
Application - For Use On
Wood
Catalog Number
B2482
Color
Construction
EU RoHS Indicator
No
Item Type
Knockouts
Material
Galvanized Stamped Steel
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang
Specifications
Type
UPC
783585104287
UPC 14 Digit GTIN
007818103886488
Dimension - Thread Size
-
Dimension - Width mm
0 mm
Dimensions
4.5 in x 6.42 in x 3.13 in
Height
3.13 in
Length
4.5 in
Width
6.42 in
Cable Entry
From Top
Conductor - Copper Solid Size Range
N/A
Conductor - Copper Str Size Range
1 AWG
Conductor - Rigid Pipe Size
1 1/4 in;1 1/2 in;2 in;2 1/2 in;3 in;3 1/2 in;4 in
Conductor - Rigid Pipe Size Range
1 1/4 in-4 in
EU RoHS Indicator
No
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Knockouts
Mounting Method
Cast Into Concrete
Number of Gang(s)
2-Gang
Carton Quantity
1
Pallet Quantity
410