
Brand: Hubbell Wiring Device-Kellems
Catalog ID: FBC2200
2-Gang stamped steel replacement rectangular adjustment collar ships with (4) #8-32 mounting screws. Ships with FB2432, FB2422 flush concrete floorboxes. Collar have natural finish.
Application
Replacement Floorbox Collar
Catalog Number
FBC2200
Color
Construction
Fabricated
Material
Pregalvanized Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
2-Gang
Size
2-Gang
Style
Flanged
Type
In Floor
UPC
783585696102
Dimensions
4.69 in x 7.94 in x 0.84 in
Dimensions Metric
119.1 mm x 201.7 mm x 21.4 mm
Height
0.84 in
Height Metric
21.4 mm
Length
4.69 in
Length Metric
119.1 mm
Size
2-Gang
Width
7.94 in
Width Metric
201.7 mm
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
2-Gang
Carton Quantity
25