HUBBELL CANADA
Image of 5124-0 2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray
Clearance

2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray

Brand: Bell

Catalog ID: 5124-0

2-Gang Weatherproof Cover, 2-Toggle Single Pole 125V, 15A Switches Included, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Two single pole 125V, 15A switches included - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switches unassembled to the cover
  • Multi-lingual instructions in each package
  • NEMA 3R rated

General

Application

Switch Cover

Catalog Number

5124-0

Color

Construction

Cover Included

Cover Type

EU RoHS Indicator

Contact Manufacturer

Installation Type

Kits

Material

Aluminum

Material Type

Metallic

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Toggle Switch

Yes

Type

Cover

UPC

050169512401

Dimensions

Actual Depth

0.859 in

Height

4.531 in

Weight

0.495 lb

Width

4.531 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Nema Rating

NEMA 3R

Configuration

Mounting Method

Vertical; Device Mount

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

1120

Standard Package

8