
Brand: Bell
Catalog ID: 5175-2
Application
Flat
Catalog Number
5175-2
Color
Construction
Cover Type
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169517529
Actual Depth
0.125 in
Height
4.5 in
Weight
0.128 lb
Width
4.5 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
25
Packaging Type
Shrink
Pallet Quantity
3750
Standard Package
25