
Brand: Bell
Catalog ID: 5148-5
Application
Switch Cover
Catalog Number
5148-5
Color
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169514856
Actual Depth
1 in
Height
4.531 in
Weight
0.49 lb
Width
4.531 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Mounting Method
Vertical; Device Mount
Number of Gang(s)
2-Gang
Carton Quantity
4
Packaging Type
Carded
Pallet Quantity
768
Standard Package
4