HUBBELL CANADA
Image of 2458 2 in. Sealing Washer

2 in. Sealing Washer

Brand: Raco

Catalog ID: 2458

2 in. Sealing Washer

Positively seal between fitting and enclosure with RACO sealing washers.

  • 1-piece steel ring with neoprene gasket provides a raintight seal
  • Steel ring is zinc electroplated for added corrosion protection
  • 1-piece design assures proper installation
  • Available in trade sizes 1/2 in. through 2 in.
LT COND

General

Catalog Number

2458

Conduit Type

Liquidtight

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

Steel

UPC

050169024584

Dimensions

Dimensions

0.188 in x 2.828 in x 2.828 in

Height

2.828 in

Length

0.188 in

Trade Size

2 in

Weight

0.048 lb

Width

2.828 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Pallet Quantity

12000

Standard Package

25