HUBBELL CANADA
Image of 1155 2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing

2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing

Brand: Raco

Catalog ID: 1155

2 in. to 1-1/4 in. Rigid/IMC Reducing Bushing

  • Rugged steel construction ensures mechanical protection of the raceway
  • Zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Application

Rigid

Catalog Number

1155

Compatibility

GRC

Conduit Type

Rigid/IMC

EU RoHS Indicator

Yes

Fitting Type

Bushings

Material

Steel

Paintable/Stainable

No

UPC

050169011553

Dimensions

Dimensions

0.844 in x 2.328 in x 2.328 in

Height

2.328 in

Length

0.844 in

Trade Size

2 in to 1-1/4 in

Weight

0.465 lb

Width

2.328 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Operational

Compatibility

GRC

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2500