HUBBELL CANADA
Image of 1377 2 in. to 1 in. Reducing Washer

2 in. to 1 in. Reducing Washer

Brand: Raco

Catalog ID: 1377

2 in. to 1 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

General

Catalog Number

1377

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Washers

Material

1377

UPC

050169013779

Dimensions

Dimensions

0.064 in x 2.688 in x 2.688 in

Height

2.688 in

Length

0.064 in

Trade Size

2 in to 1 in

Weight

0.057 lb

Width

2.688 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

24000