HUBBELL CANADA
Image of 9018 2-Point Box Mounting Bracket for Left or Right Side Stud Mount

2-Point Box Mounting Bracket for Left or Right Side Stud Mount

Brand: Raco

Catalog ID: 9018

2-Point Box Mounting Bracket for Left or Right Side Stud Mount

Raco Mounting Bracket supports electrical boxes when mounted to a stud. The bracket is made from zinc-pre coated steel. The mounting bracket is either for left or right side stud mount.

  • Dual-point mounting, right or left side of stud. Perfect for prefab applications
  • Mounts 4 in. or 4-11/16 in. sq. box to 2-1/2 in., 3-1/2 in. or 6 in. depths
  • Far-side support leg for wall cavities up to 6 in. thick part of bracket
  • Support leg cannot be bent by other trades once properly mounted with junction box

General

Accessory Type

Box

Catalog Number

9018

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169090183

Dimensions

Dimensions

3.688 in x 6.625 in x 4.625 in

Height

4.625 in

Length

3.688 in

Weight

0.19 lb

Width

6.625 in

Certifications And Compliance

Certified Listed

  • cULus Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

9000