HUBBELL CANADA
Image of FXB20SPCR 2" Thick Spacer For FXB Series Back Boxes

2" Thick Spacer For FXB Series Back Boxes

Brand: Killark

Catalog ID: FXB20SPCR

2" Thick Spacer For FXB Series Back Boxes

  • Used to increase wire room in conjunction with FXCS Cover Assemblies and FXB Back Box.
  • When using FXB spacers, application of hazardous area derates control station to Class I Div. 1 & 2, Class II, III Grps. C,D,E,F,G hazardous locations only.

Killark FXB SPACERS are used to increase the room for wiring in conjunction with an FXCS Cover Assembly mounted to an FXB back box.

General

Application

Catalog Number

FXB20SPCR

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FXB

UPC

783936108902

Dimensions

Depth

2

Weight

1.9 lb

Certifications And Compliance

CSA File Number

LR11714, 2493125

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3