HUBBELL CANADA
Image of CFBHUB2 2" Threaded Hub, Cast Zinc Alloy

2" Threaded Hub, Cast Zinc Alloy

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFBHUB2

Concrete Floorboxes, Recessed, Galvanized Stamped Steel Box, 2" Threaded Hub, Cast Zinc Alloy

  • Field Installed 2" Threaded Hub
  • Allows Conduit Connections for Low Voltage Wiring
  • Offset Design Allows for Easy Conduit Installation
  • Mounting Screws Included

Threaded Zinc Hub, 2" NPT

General

Accessory Type

Application

Application - For Use On

Concrete

Catalog Number

CFBHUB2

Color

Construction

Construction Material - Main

Cover Shape

Rectangle; Round

Cover Type

EU RoHS Indicator

Contact Manufacturer

Material

Cast Zinc Alloy

Mounting Method

Mounts to Box

Mounting Type

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

UPC

783585447933

Dimensions

Dimensions

2.88 in x 2.78 in x 1.1 in

Height

1.1 in

Length

2.88 in

Size

Standard Sized Product

Width

2.78 in

Conductor Related

Cable Entry

(1) Conduit Hub

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

Mounts to Box

Logistics

Carton Quantity

10

Pallet Quantity

1760