HUBBELL CANADA
Image of HBL20SPF 20 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

20 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL20SPF

20 Amp 125V Black, Female Inline, Double Set Screw Stage Pin Device

Hubbell Stage Pin devices were designed in collaboration with industry experts, resulting in the most user friendly, highest performing devices in the industry. Stage Pin devices exemplify Hubbell's commitment to always improve our products. Hubbell stage pin devices feature a removable sleeve that is highly heat stable and heat resistant. It does not allow the heat generated at the connection to negatively impact the device. Like phenolic devices of the past, this modern innovation will provide for a cool running device that is simple and convenient to wire.

Comaptible with installed base, Impact Resistant

General

Application

Stage and Studio Lighting and Power Distribution

Catalog Number

HBL20SPF

Color

Contact

EU RoHS Indicator

Contact Manufacturer

Material - Body

Thermoplastic

Mounting Type

Female Inline

Style

Double Set Screw

Termination Type

Double Set Screw

Type

Inline

UPC

783585539836

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Contact

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity

100