HUBBELL CANADA
Image of HBL6RPT1520BK 20A 6 outlet RPT

20A 6 outlet RPT

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6RPT1520BK

20A 6 outlet RPT

Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.

  • Heavy-duty 18 gauge galvanized steel housing with durable powder coat finish
  • All models come with built in circuit breaker for over current protection
  • Tamper-Resistant Receptacles

General

Catalog Number

HBL6RPT1520BK

Color

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Type

Spec Grade

UPC

783585452548

Electrical Ratings

Voltage Rating

125 V

Conductor Related

Cord Length

15 ft

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

5