HUBBELL CANADA
Image of RCT620BR 20A Tri-Power Counter Receptacle, Surface Mount, Brass

20A Tri-Power Counter Receptacle, Surface Mount, Brass

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCT620BR

20A Tri-Power Pop Up Counter Receptacle, Surface Mount, Brass & Color Kit

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Wireless Charging, A & C USB Ports, and 20 Amp 125 V power outlet all in one
  • Spill water tested
  • UL Listed for countertop installation
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
  • Type A and C USB ports

Surface Mount

General

Application

Power on Counter Top

Catalog Number

RCT620BR

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

220 Meunt

Mounting Type

In Kitchen Counter Top

Number Of Outlets

Combo Single/USB

Number Of Poles

2

Size

Standard Sized

Style

Surface

Type

Wireless, USB & Power

UPC

883778310591

Dimensions

Dimensions

4.75 in x 4.75 in x 7.38 in

Height

7.38 in

Length

4.75 in

Size

Standard Sized

Width

4.75 in

Conductor Related

Cable Entry

Kos in Bottom

Number Of Wires

3

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL

Nema Rating

5-20R

Configuration

Knockouts

Number Of Outlets

Combo Single/USB

Number Of Poles

2

Logistics

Carton Quantity

10

Pallet Quantity

250