




Brand: Hubbell Wiring Device-Kellems
Catalog ID: USB20AC5WWR
USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of USB Chargers, available in Type-C, Combination Type A&C or the legacy Type A, all with a USB high power output of 5 Amp 5 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously. The 4 Port and 2 Port Charger Outlet feature a USB port door, which when open enables power. When closed, all power is switched OFF. This eliminates all current flow for a “zero” no-load draw. Buildings looking to provide 100% green efficiency in power delivery will maximize LEED and energy efficient design.
Catalog Number
USB20AC5WWR
Color
Product Family
Weather Resistant
Style
Style Line Decorator
Type
USB
UPC
883778309236
Weight
0.4 lb
Current / Amperage Rating
20 A
Voltage Rating Description
125 V
Number Of Poles
2
Number Of Wires
3
Nema Rating
5-20R
Carton Quantity
10
Pallet Quantity
3500