HUBBELL CANADA
Image of 2171 2171

2171

Brand: Burndy

Catalog ID: 2171

Pole Top Insulator Pin 24" long with 1" lead threads. Straight base design with three mounting holes. Hot dip galvanized pressed steel.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

General

Catalog Number

2171

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Straight Base

UPC

621945374102

Dimensions

Distance From Pole

N/A

Length

24 in

Weight

4.7 lb

Certifications And Compliance

Standards - RoHS Compliance Status

UI

Logistics

Pallet Quantity

400