HUBBELL CANADA
Image of 230109C 230109C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series

230109C, Copper Shear Bolt WEJTAP™ Series Connector, Small Series

Brand: Burndy

Catalog ID: 230109C

CPI Copper Taps are designed for use as a permanent connection on copper wire or solid rod. CPI wedge connectors use high strength bronze alloy, pure copper and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor

General

Catalog Number

230109C

Material

Copper

Series

WEJTAP™ Series

Conductor Related

Conductor Range

Main Conductor: 3/0 Cu, Tap: #2-1