Brand: Burndy
Catalog ID: 250Q
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
250Q
EU RoHS Indicator
Yes
Trade Name
BURNDYWeld®
UPC
781810502952
UPC 14 Digit GTIN
00781810502952
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
60
Pallet Quantity
2160