
Brand: Burndy
Catalog ID: 25CHEN
Catalog Number
25CHEN
Connector Type
Nut
Material
SILICON BRONZE
UPC
781810819357
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20
Dimensions
0.438 in x 0.505 in x 0.226 in
Height
0.226 in
Length
0.438 in
Width
0.505 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Nut