HUBBELL CANADA
Image of C4060416 25mm (1 in) Grounding Ball Stud Cover

25mm (1 in) Grounding Ball Stud Cover

Brand: CHANCE Utility

Catalog ID: C4060416

25mm (1in.) Grounding Ball Stud Cover

  • Nonconductive cover may help prevent flashover on ball studs installed in enclosed switchgear, switchyards, or substations
  • Can help keep the ball surface clean while not in use
  • Cover is NOT intended for personal protection and should NOT be considered insulating cover-up
  • Molded eye for installation and removal with grip-all
  • For CHANCE 25mm (1in.) ball studs

General

Catalog Number

C4060416

UPC

096359021230

Dimensions

Weight

0.1 lb

Conductor Related

Nema Color

Orange

Logistics

Pallet Quantity

1800