HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X100HSSB, 1/4" x 1" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 25X100HSSB

1/4 x 1" Stainless Steel Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

25X100HSSB

Material

STAINLESS STEEL

UPC

781810056080

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No