HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X125HEBBOX, 1/4" x 1-1/4" Hexagonal Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 25X125HEBBOX

Silicon Bronze Bolt, 1.25 in L, Hexagonal bolts,Thread size:1/4-20.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Catalog Number

25X125HEBBOX

Installation Torque Recommended in-lb

80 LBS/in

Material

Bronze, Silicon (DURIUM is a trademark)

Trade Name

DURIUM™

UPC

781810011300

UPC 14 Digit GTIN

00781810011300

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

80 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

48000