HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X250HEBBOX, 1/4" x 2-1/2" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 25X250HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2.50 IN L, 1/4 IN-20 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

  • Grounding
  • Distribution
  • Substation
  • Transmission

Catalog Number

25X250HEBBOX

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011324

UPC 14 Digit GTIN

00781810011324

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.250 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

23200