HUBBELL CANADA
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X62HEBBOX, 1/4" x 5/8" Hex Bolt, Silicon Bronze

Brand: Burndy

Catalog ID: 25X62HEBBOX

Silicon Bronze Hexagonal Head Bolt, 0.62 IN L, 1/4 IN-20 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

General

Application

  • Grounding
  • Distribution
  • Substation
  • Transmission

Catalog Number

25X62HEBBOX

Installation Torque Recommended in-lb

80 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011270

UPC 14 Digit GTIN

00781810011270

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.62 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

80 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

48000