
Brand: Killark
Catalog ID: 270C
Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.
Application
For use with Duraloy 7 Series fittings.
Catalog Number
270C
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Type
Conduit Body Cover
UPC
783936010342
Diameter - Outside
5.19 in
Dimensions
5 in x 2 in x 1 in
Gross Weight with Packaging
0.38
Height
1 in
Hub Size
3/4"
Length
5 in
Weight
0.38 lb
Width
2 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20