HUBBELL CANADA
Image of 270CSA 270CSA - 3/4" Cast Aluminum Form 7 Conduit Cover

270CSA - 3/4" Cast Aluminum Form 7 Conduit Cover

Brand: Killark

Catalog ID: 270CSA

3/4" Cast Aluminum Form 7 Conduit Cover

  • Copper free cast aluminum (less than 4/10 of 1 %)
  • Electrostatically applied powder coat paint

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

270CSA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936080888

Dimensions

Diameter - Outside

1.63 in

Dimensions

5 in x 2 in x 1 in

Gross Weight with Packaging

0.17

Height

1 in

Hub Size

3/4"

Length

5 in

Weight

0.17 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20