HUBBELL CANADA
Image of 2FD-2M 2FD-2M - 3/4" Iron, 2FD Type Two Gang Deep Device Box

2FD-2M - 3/4" Iron, 2FD Type Two Gang Deep Device Box

Brand: Killark

Catalog ID: 2FD-2M

3/4"Iron, 2FD Type Two Gang Deep Device Box

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Two gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers (see pages F40-F42).

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FD-2M

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Dead-End

Material

Iron

Number Of Outlets

2

Type

Device Box

UPC

783936048598

Dimensions

Dimensions

7.75 in x 5.875 in x 4.125 in

Gross Weight with Packaging

3.59

Height

4.125 in

Hub Size

3/4"

Length

7.75 in

Width

5.875 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E3397

Configuration

Hub Pattern

Dead-End

Number Of Outlets

2