HUBBELL CANADA
Image of 2FDC-2 2FDC-2 - 3/4" Aluminum, 2FDC Type Two Gang Deep Device Box

2FDC-2 - 3/4" Aluminum, 2FDC Type Two Gang Deep Device Box

Brand: Killark

Catalog ID: 2FDC-2

3/4"Aluminum, 2FDC Type Two Gang Deep Device Box

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Two gang style. Suitable for use in wet locations when used with gasket covers. For use with FS-style covers (see pages F40-F42).

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FDC-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

2

Temperature Rating

-50°C to +60°C

Type

Device Box

UPC

783936150116

Dimensions

Dimensions

7.75 in x 6 in x 4.125 in

Gross Weight with Packaging

1.53

Height

4.125 in

Hub Size

3/4"

Length

7.75 in

Width

6 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

Nema Rating

3, 4, 4X

UL File Number

E3397

Operational

Temperature Rating

-50°C to +60°C

Configuration

Hub Pattern

Feed-Thru

Number Of Outlets

2