
Brand: Killark
Catalog ID: 2FSBCM
Cast metallic covers with electrostatically applied powder coating.
Application
For standard and hostile locations.
Catalog Number
2FSBCM
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Iron
Type
Device Box Cover With Gasket
UPC
783936048703
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.98
Height
3 in
Length
1 in
Width
3 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5