HUBBELL CANADA
2FSD-1SU6 - 1/2" Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs
Image of 2FSD-1SU6 2FSD-1SU6 - 1/2" Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs
*Representative image
Image of 2FSD-1SU6 2FSD-1SU6 - 1/2" Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs
Discontinued

2FSD-1SU6 - 1/2" Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs

Brand: Killark

Catalog ID: 2FSD-1SU6

1/2"Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

General

Catalog Number

2FSD-1SU6

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

F Series

Type

Device Box

UPC

783936112879

Dimensions

Hub Size

1/2"

Certifications And Compliance

EU RoHS Indicator

Configuration

Hub Pattern

Feed-Thru