HUBBELL CANADA
Image of 2FSD-2M 2FSD-2M - 3/4" Iron, 2FSD Type Two Gang Shallow Device Box

2FSD-2M - 3/4" Iron, 2FSD Type Two Gang Shallow Device Box

Brand: Killark

Catalog ID: 2FSD-2M

3/4"Iron, 2FSD Type Two Gang Shallow Device Box

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

Tapered threads (NPT with integral bushings). Internal grounding screw. Two gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers.

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FSD-2M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Feed-Thru

Material

Iron

Number Of Outlets

3

Type

Device Box

UPC

783936048390

Dimensions

Dimensions

8.625 in x 5.125 in x 2.875 in

Gross Weight with Packaging

2.95

Height

2.875 in

Hub Size

3/4"

Length

8.625 in

Width

5.125 in

Certifications And Compliance

CSA File Number

LR11852

EU RoHS Indicator

Contact Manufacturer

UL File Number

E3397

Configuration

Hub Pattern

Feed-Thru

Number Of Outlets

3