HUBBELL CANADA
Image of 2FSD-2SU6 2FSD-2SU6 - 3/4" Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs
Discontinued

2FSD-2SU6 - 3/4" Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs

Brand: Killark

Catalog ID: 2FSD-2SU6

3/4"Aluminum, 2FSD Type Two Gang Shallow Device Box without Lugs

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

General

Catalog Number

2FSD-2SU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Device Box

UPC

783936112893

Dimensions

Hub Size

3/4"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

Feed-Thru