HUBBELL CANADA
Image of 2FSQ 2FSQ - 2FSQ Series Fittings, FSQ/FDQ Drilled and Tapped Device Boxes
Discontinued

2FSQ - 2FSQ Series Fittings, FSQ/FDQ Drilled and Tapped Device Boxes

Brand: Killark

Catalog ID: 2FSQ

2FSQ Series Fittings- FSQ/FDQ Drilled and Tapped Device Boxes

  • Tapered threads (NPT with integral bushings)
  • Internal grounding screw
  • Mounting feet are provided as standard
  • Suitable for use in wet locations when used with gasket covers
  • Cast iron is suitable for concrete use

FSQ Series boxes are made with individual cover openings so any combination of devices may be assembled. Any assembly is suitable for wet and damp locations when it consists of the box and a cover suitable for wet and damp locations.

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FSQ

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Outlets

2

Type

Device Box

UPC

783936192628

Dimensions

Gross Weight with Packaging

2.19

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Outlets

2

Logistics

Carton Quantity

8